1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF-SF Connector Kit For Green Beam Frame P250 (Part Number)

SUS JOINT FOR PIPE FLAME

GF-SF Connector Kit For Green Beam Frame P250
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connector for fixing which uses the 3 slots on the Green Beam Frame P250 (GFF-032).
· Can be used to easily add frames and accessories.

 
Part Number
GFA-634
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 197.51

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Extruded Material + Polyacetal Operating Environment Standard
Color Silver Material of Bolt Iron Thread Diameter(mm) M6
Length 193 mm Compatible Series Green Frame N

Please check the type/dimensions/specifications of the part GFA-634 in the GF-SF Connector Kit For Green Beam Frame P250 series.