1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

45-Degree Connector Inner L

SUS JOINT FOR PIPE FLAME

45-Degree Connector Inner L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A connector for connecting GF-L (53 mm) frames at a 45° angle. The same size as the external dimensions of the frames.
· Can be used to add trusses or cross bracing to units made from GF-L.

 
Part Number
GFJ-C88
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 357.83

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Others Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard Technical Data Sliding load: 3,000 N Material of Bolt Iron
Compatible Series Green Frame L

Please check the type/dimensions/specifications of the part GFJ-C88 in the 45-Degree Connector Inner L series.