1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap For Aluminum Corocon Wide Low Frame

SUS PARTS FOR CONVEYANCE

End Cap For Aluminum Corocon Wide Low Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ End cap dedicated for aluminum roller conveyor low frame (GFC-080).

 
Part Number
GFK-N11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 189.59

SUS PARTS FOR CONVEYANCE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Specifications Kit contents: cap × 1, pan head tapping screw 4 × 8 × 2 Main body material Aluminum plate Compatible series Green Frame S

Please check the type/dimensions/specifications of the part GFK-N11 in the End Cap For Aluminum Corocon Wide Low Frame series.