1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Bracket S (Part Number)

JOINT FOR PIPE FLAME

Corner Bracket S
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 159.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Bracket which connects at a 90° angle and grips the side of the frame, for GF-S (19 mm).
· Can be fitted within the frame's external dimensions, even if an inner type connector cannot be used.

 
Part Number
GFJ-C53 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 159.42

฿ 95.76

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Corner Material Others Applicable Pipe Dia.(φ),(Squre) 19
Corner Type L-Type-1 Operating Environment Standard Technical Data Sliding load: 360 N
Material of Bolt Iron Compatible Series Green Frame S

Please check the type/dimensions/specifications of the part GFJ-C53 in the Corner Bracket S series.