1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Connector Long Inner, Aluminum Bolts

SUS JOINT FOR PIPE FLAME

Multi Connector Long Inner, Aluminum Bolts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is used by replacing with the cap of Quick Clamper (GFJ-C20).
・ When 2 Quick Clamper caps are connected each other by the frame, the lock is only released while the 2 frames are gripped together, and a vertically movable mechanism can be constructed.

 
Part Number
GFK-N15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 91.25

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Cap End Technical Data Holding force: 100 N (when using 2 pcs.)
Material of Bolt Iron Material Aluminum Extruded Material Compatible Series Green Frame N

Please check the type/dimensions/specifications of the part GFK-N15 in the Multi Connector Long Inner, Aluminum Bolts series.