(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
◎ Flexible arm kit
· One side of the connector can be attached to a work bench, and the other can grip a light or other part. The angle can be changed freely.
◎ Flexible arm connector / flexible tube
· Use the flexible arm connector and flexible tube in combination.
· When combined, they form an arm which can be bent to any angle.
Mounting Method | Clamp Type Bolt Fastening | Type | Metal Joint | Joint Type | Flexible |
---|---|---|---|---|---|
Operating Environment | Standard | Compatible Series | Green Frame N/G |
Please check the type/dimensions/specifications of the part GFJ-C47 in the Flexible Arm series.
Part Number |
---|
GFJ-C48 |
GFJ-C49 |
GFK-962 |
GFK-963 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Material of Bolt | Length | Product Specifications |
---|---|---|---|---|---|---|---|---|
฿ 921.40 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | - | 300 mm | Flexible tube | ||
฿ 1,515.93 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] Stainless Steel | - | 500 mm | Flexible tube | ||
฿ 1,551.68 | 1 Piece(s) | 3 Day(s) | [Others] Others | Aluminum | 300 mm | Flexible arm kit | ||
฿ 1,815.84 | 1 Piece(s) | 3 Day(s) | [Others] Others | Aluminum | 500 mm | Flexible arm kit |
How can we improve?
How can we improve?