(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Both sides of the connector can grip the frame protrusions.
· The frame can be set to any mounting angle.
· The angle can be fixed by tightening the bolt.
· Can also grip onto GF-G (43‑mm type) frames.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Others | Operating Environment | Standard |
Technical Data | Sliding load: 800 N | Material of Bolt | Aluminum | Thread Diameter(mm) | M6.5 |
Compatible Series | Green Frame N/G | Product Specifications | Fixed type |
Please check the type/dimensions/specifications of the part GFJ-C77 in the Free Connector Side F series.
How can we improve?
How can we improve?