1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø10 Guide Clamper

SUS JOINT FOR PIPE FLAME

ø10 Guide Clamper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connector for the GF-S series with external dimensions of 19 mm, which can grip on to a ø10 cylindrical rod.
· Use as a guide for a chute.

 
Part Number
GFJ-C51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 192.35

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Accessory Applicable Pipe Dia.(φ),(Squre) 19 Accessory Type Positioning Parts, Guide
Technical Data Sliding load: 270 N Material of Bolt Iron Material Aluminum die casting
Compatible Series Green Frame S

Please check the type/dimensions/specifications of the part GFJ-C51 in the ø10 Guide Clamper series.