1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Link Connector N-S (Part Number)

JOINT FOR PIPE FLAME

Link Connector N-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 352.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connector which can fix a frame at any angle, which can be mounted to the gripping side of GF-N frames with external dimensions of 28 mm, and the insertion side of GF-S frames with external dimensions of 19 mm.
· Apply grease if used for applications involving repeated movement.

 
Part Number
GFJ-C39
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 352.73

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Others Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard Technical Data Sliding load: 280 N Material of Bolt Iron
Compatible Series Green Frame S

Please check the type/dimensions/specifications of the part GFJ-C39 in the Link Connector N-S series.