1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Green Frame Attachment

SUS JOINT FOR PIPE FLAME

Green Frame Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A frame made up of a 4‑mm thick flat bar with the same protrusion as a GF-N frame with external dimensions of 28 mm.
· Can be easily mounted using a connector.
· Machining is also possible.

Part Number
GFF-033/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

SUS JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Material Aluminum Extruded Material + Polyacetal Accessory Type Flame