1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Take-Up Unit With Steel Plate Frame SBNPTH

FYH TAKE-UP UNIT

Take-Up Unit With Steel Plate Frame SBNPTH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,964.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The SBNPTH is a lightweight type unit that combines a steel plate take-up unit, a steel plate frame, and an adjustment bolt.
The bearing box can be moved in a radial direction using the adjustment bolt to adjust the support position for the shaft.
A compact and lightweight unit with a bearing box and frame made of pressed steel plate.
The frame is mounted to the machine body with 4 bolts.

 
Part Number
SBNPTH204-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,964.79

FYH TAKE-UP UNIT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-Up Type Shaft Bore Dia. d(Ø) 20
Unit Body Material Cast Iron Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Rolling Element Material Bearing Steel
Surface Treatment No Basic Load Rating: Dynamic Load(N) 12,800 Basic Load Rating: Static Load(N) 6,650
Diameter series symbol 2 (for light load) Fit J7

Please check the type/dimensions/specifications of the part SBNPTH204-100 in the Take-Up Unit With Steel Plate Frame SBNPTH series.