1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Low Profile Slide Table / MXF Series (Part Number)

AIR CYLINDER

Low Profile Slide Table / MXF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,155.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· The parallel design of the guide and cylinder creates a slim and compact slide.
· Neat external appearance.
· Standard equipped with a stroke adjuster.
· Auto switch mountable.
· Reinforced screws for mounting workpieces.
· Mounting and removing reproducibility.
· Flexible piping methods.
· High rigidity.

Part Number
MXF12-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Auto Switches Lead Wire Length
(m)
Custom-made

฿ 10,532.00

AIR CYLINDER 1 Piece(s) 3 Day(s) 501~4.9111112[Anodize] Hard Anodize3518.5None--

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Cross Roller Guide Shape Port Screw Type M screw Cushion Rubber cushion on both ends
Specifications Magnet built-in Lead Wire Connector None Custom-made Specifications 0.15 to 0.7
Made-to-order None

Please check the type/dimensions/specifications of the part MXF12-50 in the Low Profile Slide Table / MXF Series series.

Products with similar specification

Part Number
MXF20-75-M9BL-X11
MXF8-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Auto Switches Lead Wire Length
(m)
Custom-made

฿ 16,193.60

1 Piece(s) 55 Day(s) 751~4.9416220[Anodize] Alumite51.527M9B3Adjust bolt lock (15 mm)

฿ 8,155.20

1 Piece(s) 3 Day(s) 200.05~0.80.6548[Anodize] Hard Anodize3116None--