(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.
Part Number |
---|
MXS12-30B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,277.60 ฿ 10,572.75 | AIR CYLINDER | 1 Piece(s) | Same day | 30 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 71 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Shock absorber | Dual-end absorber | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |
Loading...
Type | L-Shaped Table Type | Environment | General Purpose | Guide Type | Cross Roller Guide Shape |
---|
Please check the type/dimensions/specifications of the part MXS12-30B in the Air Slide Table / MXS Series series.
Part Number |
---|
MXS12-100AS |
MXS12-100B |
MXS12-100BSAT |
MXS12-40 |
MXS12-40A |
MXS12-40AS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Surface Treatment | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Cushion | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,556.80 | 1 Piece(s) | 3 Day(s) | 100 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 203 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Rubber cushion | Forward-end adjuster | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
฿ 16,308.00 | 1 Piece(s) | 3 Day(s) | 100 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 203 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Shock absorber | Dual-end absorber | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
฿ 15,286.40 | 1 Piece(s) | 3 Day(s) | 100 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 203 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Rubber cushion + shock absorber | Forward-end absorber + reverse-end adjuster | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
฿ 8,566.40 | 1 Piece(s) | 3 Day(s) | 40 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 83 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Rubber cushion | No adjuster | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
฿ 10,060.00 | 1 Piece(s) | 3 Day(s) | 40 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 83 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Rubber cushion | Dual-end adjuster | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None | ||
฿ 9,312.80 | 1 Piece(s) | 3 Day(s) | 40 | [Aluminum] Aluminum Alloy | 1~4.9 | 2 | 83 | 12 | [Anodize] Hard Anodize | 50 | 32 | M screw | Rubber cushion | Forward-end adjuster | Standard | Magnet built-in | None | - | None | - | 0.15 to 0.7 | None |
How can we improve?
How can we improve?