1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Air Slide Table / MXS Series (Part Number)

AIR CYLINDER

Air Slide Table / MXS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,051.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.

Part Number
MXS16-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order

฿ 13,046.40

฿ 12,231.00

AIR CYLINDER 1 Piece(s) Same day 100[Aluminum] Aluminum Alloy1~4.9419916[Anodize] Hard Anodize6240M screwRubber cushionNo adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Environment General Purpose Guide Type Cross Roller Guide Shape

Please check the type/dimensions/specifications of the part MXS16-100 in the Air Slide Table / MXS Series series.

Products with similar specification

Part Number
MXS12-100AS
MXS12-100B
MXS12-100BSAT
MXS16-100A
MXS16-100AS-M9B
MXS16-100ASBT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order

฿ 13,556.80

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwRubber cushionForward-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

฿ 16,308.00

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwShock absorberDual-end absorberStandardMagnet built-inNone-None-0.15 to 0.7None

฿ 15,286.40

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwRubber cushion + shock absorberForward-end absorber + reverse-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

฿ 14,539.20

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9419916[Anodize] Hard Anodize6240M screwRubber cushionDual-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

฿ 15,089.60

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9419916[Anodize] Alumite62-M screwRubber cushionForward-end adjusterStandardMagnet built-inM9B0.5None-0.15 to 0.7None

฿ 15,561.60

1 Piece(s) 3 Day(s) 100[Aluminum] Aluminum Alloy1~4.9419916[Anodize] Hard Anodize6240M screwRubber cushion + shock absorberForward-end adjuster + reverse-end absorberStandardMagnet built-inNone-None-0.15 to 0.7None