Inclined Surface Mount Type SUN Adjusting Bolt for Heavy Weight SV□15 Series

Brand :
SUN FASTENER
Caution
Product Description
[Reliable quality] An adjuster of SUN Fastener Co., Ltd.
An inclined surface mount type SUN adjusting bolt.
[Feature]
· The product is compatible with inclined surfaces at an angle of up to 15° and allows for level adjustment on the inclined surfaces.
· Available in 3 types: Standard, fixed, and heavy weight types.
■ Base diameter: φ60
■ Thread diameter: M12 · M16 · M20