(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Reliable quality]Adjuster leveling mount of Sun Fastener parts.
It is a SUN Adjust Bolt leveling mount for heavy items.
■Strike plate diameter: ø60
■Thread diameter: M12/M16/M20
Part Number |
---|
S-WRW-12X75 |
S-WRW-12X100 |
S-WRW-12X150 |
S-WRW-16X100 |
S-WRW-16X130 |
S-WRW-16X150 |
S-WRW-20X100 |
S-WRW-20X130 |
S-WRW-20X150 |
S-WRW-20X180 |
S-WRW-20X250 |
S-WRW-20X300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Pitch (mm) | Load resistance (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 464.52 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 75 | 101 | 12 | 1.75 | 4000 | ||
฿ 473.42 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 100 | 126 | 12 | 1.75 | 4000 | ||
฿ 493.16 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 150 | 176 | 12 | 1.75 | 4000 | ||
฿ 542.71 | ADJUSTER | 1 Piece(s) | 6 Day(s) | 100 | 128 | 16 | 2.0 | 8700 | ||
฿ 564.00 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 130 | 158 | 16 | 2.0 | 8700 | ||
฿ 580.26 | ADJUSTER | 1 Piece(s) | 6 Day(s) | 150 | 178 | 16 | 2.0 | 8700 | ||
฿ 665.81 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 100 | 131 | 20 | 2.5 | 11300 | ||
฿ 713.03 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 130 | 161 | 20 | 2.5 | 11300 | ||
฿ 738.58 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 150 | 181 | 20 | 2.5 | 11300 | ||
฿ 838.45 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 180 | 211 | 20 | 2.5 | 11300 | ||
฿ 1,204.26 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 250 | 281 | 20 | 2.5 | 11300 | ||
฿ 1,036.41 | ADJUSTER | 1 Piece(s) | 5 Day(s) | - | - | - | - | - |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Thread Material | SS400 |
---|---|---|---|---|---|
Thread Surface Treatment | Trivalent Chromate | Body Material | SS400 | Main Body Surface Treatment | Trivalent Chromate |
Width W(mm) | 60 | Properties | Standard | Swivel Mechanism | No |
How can we improve?
How can we improve?