1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO, Magmount Sign Nut

TRUSCO NUTS

TRUSCO, Magmount Sign Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 745.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It can be used for various purposes by combining parts.
[Applications]
・ Photo stand, brochure rack, card stand, etc.

Part Number
SN-AA395
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 745.39

TRUSCO NUTS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

JAN code 4989999443622 Ordering Code 855-5742 Weight (g) 126.000
Material 1 Main body: Brass Material 2 Surface Treatment: Chrome plating finish Nut Head (mm) Diameter × Height 24×6
Mounting Hole Diameter (mm) 8 Mounting thickness (mm) 3 to 8 Body Height (mm) 20

Please check the type/dimensions/specifications of the part SN-AA395 in the TRUSCO, Magmount Sign Nut series.