1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Sign Nut (⌀16, 20)

Short Sign Nut (⌀16, 20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 267.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Can be used for various purposes by combining parts
·It is a metal fitting that can be displayed by floating the signature from the wall
·A type with a shorter body than the conventional type
·Ideal for replacing the signature simply by removing the bolt on the head
[Applications]
·Photo stand, brochure rack, card stand, etc.

Part Number
SN-AA484
SN-AA485
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Ordering Code Weight (g) Mounting Hole Diameter (mm) Mounting thickness (mm) Body Height (mm)

฿ 267.05

TRUSCO NUTS 1 Piece(s) 12 Day(s) 4989999443738855-575328.00085 to 810

฿ 282.96

TRUSCO NUTS 1 Piece(s) 12 Day(s) 4989999443745855-575433.00093 to 815

Loading...

  1. 1

Basic Information

Material 1 Head/Body: Brass Material 2 Surface Treatment: Chrome plating finish Material 3 Washer: Brass material
Nut Head (mm) Diameter × Height 16×7