1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO, Sign Nut, Flat Round, Black Chrome Plating, ø12, 16

TRUSCO, Sign Nut, Flat Round, Black Chrome Plating, ø12, 16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a metal fitting that allows you to display a sign floating from the wall.
・ This type has a shorter body than the conventional type.
・ Ideal for replacing signs simply by removing the bolts on the head.

Part Number
SN-AA120
SN-AA125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Ordering Code Weight (g) Nut Head (mm) Diameter × Height

฿ 209.83

TRUSCO NUTS 1 Piece(s) 1 Day(s) 4989999443158855-569514.00012×7

฿ 293.85

TRUSCO NUTS 1 Piece(s) 1 Day(s) 4989999443301855-571026.00016×7

Loading...

  1. 1

Basic Information

Material 1 Main body: Brass Material 2 Surface Treatment: Black chrome plating finish Mounting Hole Diameter (mm) 6
Body Height (mm) 10