1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO, Sign Nut, Flat Round, Chrome Plating, ø12, 16

TRUSCO NUTS

TRUSCO, Sign Nut, Flat Round, Chrome Plating, ø12, 16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a sign panel fixing bracket that can flatten the construction surface by countersinking on an acrylic plate, etc.
・ It is safe because there is no protrusion due to the sign bracket.
・ Since it cannot be removed by hand, it is possible to prevent tampering such as theft of bulletins.

Part Number
SN-AA110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 209.83

TRUSCO NUTS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

JAN code 4989999443141 Ordering Code 855-5694 Weight (g) 14.000
Material 1 Main body: Brass Material 2 Surface Treatment: Chrome plating finish Nut Head (mm) Diameter × Height 12×7
Mounting Hole Diameter (mm) 6 Body Height (mm) 10

Please check the type/dimensions/specifications of the part SN-AA110 in the TRUSCO, Sign Nut, Flat Round, Chrome Plating, ø12, 16 series.