(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A drill screw with a smaller head diameter than a normal countersunk self-drilling screw.
・ The fine thread pitch (P = 0.7) allows many threads to be scratched even on thin plates, making it difficult to loosen and providing stable fastening.
[Applications]
・ For mounting frames.
Part Number |
---|
Y341-0408 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Ordering Code | Weight (g) | Dimension (mm) d | Dimension (mm) L |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.44 | TRUSCO SCREWS | 1 Pack(s) | 60 Pieces Per Package | 1 Day(s) | 4989999450866 | 856-0952 | 81.500 | M4 | 8 |
Loading...
Material 1 | Stainless steel (SUS410) |
---|
Please check the type/dimensions/specifications of the part Y341-0408 in the TRUSCO, SUS Truss-Head Self-Tapping Screw for Thin Plate series.
Part Number |
---|
Y341-0308 |
Y341-0410 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Ordering Code | Weight (g) | Dimension (mm) d | Dimension (mm) L |
---|---|---|---|---|---|---|---|---|---|---|
฿ 275.83 | 1 Pack(s) | 80 Pieces Per Package | 1 Day(s) | 4989999450842 | 856-0950 | 54.000 | M3 | 8 | ||
฿ 280.60 | 1 Pack(s) | 55 Pieces Per Package | 12 Day(s) | 4989999450873 | 856-0953 | 82.500 | M4 | 10 |
How can we improve?
How can we improve?