1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade lock all brass (TBC-0419)

FLOBAL FITTINGS

Blade lock all brass (TBC-0419)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Compact and allows for smart connection of hoses
·Hose connections can be made without dangerous protrusions
·Reliable seal structure with uniform tightening provides safety and reliability

Part Number
TBC-0419
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Applicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Width across flats
(mm)
Overall Length
(mm)
JAN Code Trusco code Weight
(g)

฿ 855.71

FLOBAL FITTINGS 1 Piece(s) 19 Day(s) 1/2B192635544549123041775836-5024213.7

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Swaging Sleeve Nut Connection Type Threaded Shape Straight
Material Details Nut: Brass (C3604), presser ring: polyacetal, inner: Brass (C3604), body: Brass (C3604), O-ring: Neoprene Notes Operating Pressure: Fluid temperature according to the braided hose used: According to the braided hose used

Please check the type/dimensions/specifications of the part TBC-0419 in the Blade lock all brass series.

Products with similar specification

Part Number
TBC-0619
TBC-0625
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Thread Nominal Applicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Width across flats
(mm)
Overall Length
(mm)
JAN Code Trusco code Weight
(g)

฿ 760.00

1 Piece(s) 12 Day(s) 3/4B192635584549123041782836-5025233.8

฿ 981.43

1 Piece(s) 10 Day(s) 3/4B253342614549123041805836-5027334