1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trunk rubber grip handle with spring

Trunk rubber grip handle with spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 774.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The handle is large and has a rubber grip for a firm grip
·Comes with a spring so there is no wobbling of the handle due to vibration.
[Application]
·For various containers and business equipment
·For various cabinets etc.

Part Number
TT-105SG
TT-135SG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Ordering Code Mass
(g)

฿ 774.20

TRUSCO PULLS 1 Piece(s) 10 Day(s) 4989999503470856-4059162

฿ 891.70

TRUSCO PULLS 1 Piece(s) 12 Day(s) 4989999503494856-4061190

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Special Forms Mounting Method Round hole
Additional Function No Handle Cross Sectional Shape Round shape Applied Load(N) 300
Hole diameter(mm) 5.5 Width×Height(mm) 88×47 Grip handle material Nitrile rubber (NBR)