1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO, Brass Ball Chain, 4.9 mm × 1 m

TRUSCO CHAINS

TRUSCO, Brass Ball Chain, 4.9 mm × 1 m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 1
・ Ball diameter (mm): 4.9
・ Working load (kN): 0.16
・ JAN Code: 4989999434484
・ Trusco Code: 828-7483
・ Weight: 45 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

Part Number
TBCB-4901A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 301.29

TRUSCO CHAINS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TBCB-4901A in the TRUSCO, Brass Ball Chain, 4.9 mm × 1 m series.