(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the model numbers mentioned on this page.
[Features]
"Valuing Life and Sustaining Business Activity" is our motto. To serve your automation and energy conservation needs in hazardous locations,
we developed an explosion-proof valve based on the reliability and quality of the Multilex valve.
[Safety precautions]
The ethylene propylene rubber (EPDM) seal combination cannot be used with air as the fluid.
(This is because compressed air contains oil, and EPDM is not oil-resistant.)
Part Number |
---|
ADK11E4-15A-03T-AC100V |
ADK11E4-15A-03T-AC200V |
ADK11E4-20A-03T-AC100V |
ADK11E4-20A-03T-AC200V |
ADK11E4-25A-03T-AC100V |
ADK11E4-25A-03T-AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage |
---|---|---|---|---|---|---|---|---|
฿ 8,672.85 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | 1/2 | 16 | 100 V AC | ||
฿ 8,672.85 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | 1/2 | 16 | 200 V AC | ||
฿ 9,675.46 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3/4 | 23 | 100 V AC | ||
฿ 9,675.46 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3/4 | 23 | 200 V AC | ||
฿ 9,393.03 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | 1 | 28 | 100 V AC | ||
฿ 10,239.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1 | 28 | 200 V AC |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard / Explosion Proofing |
---|---|---|---|---|---|
Switching Type | Others | Connection Type | Rc | Driving Type | Pilot kick Type |
Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single | Application | Single Item |
Material of Body | Bronze | Seal Material | NBR | Coil Symbol | 3T |
Coil Option | External lead wire method, intake method: conduit-thread connection (G1/2) |
How can we improve?
How can we improve?