1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Pilot Type Water-Use Solenoid Valve for Food Manufacturing Processes FWD-FP2 Series

FLUID CONTROL COMPONENTS

Compact Pilot Type Water-Use Solenoid Valve for Food Manufacturing Processes FWD-FP2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Supports food manufacturing.
[Features]
Food-grade lubricant (NSF H1) is used for sliding parts in flow path.
The flow path portion uses material which conforms to the Food Sanitation Act of Japan (resin rubber).

Part Number
FWD11-[8,​10,​15][A,​G,​N]-D[2C,​2CS,​2G,​2GS,​2H,​2HS]FP2-[AC100V,​AC200V,​DC24V]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Material of Body Seal Material Coil Option Rated Voltage

-

FLUID CONTROL COMPONENTS 1 Piece(s) 12 Day(s) Rc / G / NPT1/4 / 3/8 / 1/2-D:NBR2C:Grommet lead / 2CS:Grommet lead·Surge suppressor / 2G:DIN terminal box equipped / 2GS:DIN terminal box·Surge suppressor / 2H:DIN terminal box·Lamp / 2HS:DIN terminal box·Lamp·Surge suppressorDC24V / AC100V / AC200V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Water Operating Environment Standard
Switching Type Normally Closed Driving Type Pilot-operated Number of Solenoids Single
Operating Pressure Differential Range(MPa) 0.02::0.7 Application Single Item