1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Washer: Ogee, Curved, Flat, Deep Curve【200 Pieces Per Package】

Washer: Ogee, Curved, Flat, Deep Curve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 603.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Materials] Iron, stainless steel
[Type] Ogee, curved, flat, deep curve

Part Number
YK-SUS-M6
YY-SUS-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Material: Stainless Steel Surface Treatment (Detailed) Product name

฿ 1,006.45

YHR1 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10Stainless Steel[SUS304] SUS304[Tin Plating] Tin cobaltCurved

฿ 1,083.87

YHR1 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 10Stainless Steel[SUS304] SUS304[Tin Plating] Tin cobaltOgee

Loading...

  1. 1

Basic Information

Inner Dia. d(mm) 6.5 Nominal of Thread (M) 6 Outer Dia. D(mm) 25
Type Seal Washer Sales Unit Box/package Thickness t(mm) 1.2