(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The screw has a stainless steel cap that seals the surface of the screw head. This helps prevent rusting after installation. The core is made of iron (trivalent bright chromate).
Part Number |
---|
JPSUSCAP-3W-6X90 |
JPSUSCAP-3W-6X115X70 |
JPSUSCAP-3W-6X135X70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,735.48 | YHR1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 90 | 90 (fully threaded) | ||
฿ 7,432.26 | YHR1 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 115 | 70 | ||
฿ 6,445.16 | YHR1 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 6 Day(s) | 10 | 135 | 70 |
Loading...
Thread Nominal (M) | 6 | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Hex | Material | SUSXM7 | Surface Treatment | Bright Chromate Plating |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard / Flanged |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?