1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring 1A-N【50-100 Pieces Per Package】 (1A-N-18)

SA11 FASTENING

O-Ring 1A-N (1A-N-18)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is representative only. See the product standards for more details.

Product Description

[Features]
· Effective for self-sealing despite its simple structure
· Stable sealing even at high pressure
· A variety of types and sizes available at low cost
· Easy to fit and takes up little space when fitted
· Can be placed either way up for sealing on both sides

O-Ring 1A-N: related images

Part Number
1A-N-18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Wire Dia. W
(mm)

฿ 433.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 1017.51.5

Loading...

  1. 1

Basic Information

Type Others Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant
Material (JIS code) Class 1A