1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS B 2401 P (For Motion, Cylindrical Surface Fixing, Flat Surface Fixing)【1-100 Pieces Per Package】

JIS B 2401 P (For Motion, Cylindrical Surface Fixing, Flat Surface Fixing)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 55.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is representative only. See the product standards for more details.

Product Description

JIS B 2401 P (For Motion, Cylindrical Surface Fixing, Flat Surface Fixing)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.8 to 299.5
● Thickness (mm.) : 1.9, 2.4, 3.5, 5.7 and 8.4
● Material :
Nitrile Rubber Class 1A and Class 1B
Silicon Rubber Class 4C
Fluoro Rubber Class 4D
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for motion, cylindrical surface fixing, flat surface fixing

Part Number
1A-P-41
1A-P-67
1A-P-90
1A-P-95
1A-P-100
1A-P-105
1A-P-115
1A-P-125
1A-P-130
1A-P-135
1A-P-140
1A-P-150
1A-P-190
1A-P-200
1A-P-205
1A-P-215
1A-P-220
1A-P-300
1B-P-3
1B-P-18
4C-P-12
4D-P-11
4D-P-26
4D-P-38
4D-P-70
4D-P-85
4D-P-90
4D-P-95
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Wire Dia. W
(mm)
Material Environment, Applications Outer Dia. D
(Ø)
Material (JIS code)

฿ 124.00

FASTENING 1 Piece(s) Available 6 Day(s) 1040.73.5Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant47Class 1A

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1066.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant77Class 1A

฿ 55.14

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1089.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant100Class 1A

฿ 57.56

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 1094.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant105Class 1A

฿ 57.71

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 1099.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant110Class 1A

฿ 63.76

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 10104.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant115Class 1A

฿ 605.72

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10114.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant125Class 1A

฿ 81.00

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10124.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant135Class 1A

฿ 708.58

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10129.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant140Class 1A

฿ 765.72

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10134.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant145Class 1A

฿ 97.97

SA11 FASTENING 1 Piece(s) 6 Day(s) 10139.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant150Class 1A

฿ 81.53

SA11 FASTENING 1 Piece(s) 7 Day(s) 10149.65.7Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant160Class 1A

฿ 1,280.00

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10189.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant205Class 1A

฿ 1,706.67

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10199.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant215Class 1A

฿ 182.48

SA11 FASTENING 1 Piece(s) 7 Day(s) 10204.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant220Class 1A

฿ 228.82

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 10214.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant230Class 1A

฿ 2,026.67

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10219.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant235Class 1A

฿ 2,453.34

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

14 Day(s) 10299.58.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant315Class 1A

฿ 774.19

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 102.81.9Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant / Pressure Resistant6Class 1B

฿ 99.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1017.82.4Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant / Pressure Resistant22Class 1B

฿ 111.00

FASTENING 1 Piece(s) Available 7 Day(s) 1011.82.4Silicon RubberHeat Resistant / Cold Resistant16Class 4C

฿ 3,251.61

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

7 Day(s) 1010.82.4Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant15Class 4D

฿ 6,503.23

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1025.73.5Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant32Class 4D

฿ 3,251.61

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 1037.73.5Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant44Class 4D

฿ 349.00

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 1069.65.7Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant80Class 4D

฿ 373.66

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1084.65.7Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant95Class 4D

฿ 472.77

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1089.65.7Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant100Class 4D

฿ 492.20

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 1094.65.7Fluoro RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical Resistant105Class 4D

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic)