1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved BO-Type Ring (For Holes)【1-1,000 Pieces Per Package】

Curved BO-Type Ring (For Holes)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 48.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

Curved BO type ring (internal) [1 to 1,000 Pcs. Included] [Features] Unlike normal C-shaped retaining rings, it has a curved shape. ·Material: SK85

Curved BO-Type Ring (For Holes): related images

Part Number
IWT BO-22
IWT BO-32
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Outer Diameter D
(mm)
Thickness t
(mm)

฿ 19,501.94

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10BO-2223.71

฿ 48.68

SA11 FASTENING 1 Piece(s) Available 7 Day(s) 10BO-3234.51.4

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Material Stainless Steel
Retaining Ring Type Inner Wheel Stopper Mounting Method Type Standard Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring