(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for positioning bearings and for roller bearings
· The internal and external diameters are concentric, and the internal diameter is the reference for shaft usage.
Part Number |
---|
WR-22 |
WR-29 |
WR-45 |
WR-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 28.58 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 22 | 21.2 | 22 | |
฿ 37.49 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 29 | 29 | 28 | 29 | |
฿ 31.75 ฿ 22.32 | FASTENING | 1 Piece(s) | Same day | 10 | 45 | 45 | 43.5 | 45 | ||
฿ 34.17 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 60 | 58.5 | 60 |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C concentric retainer rings | Material | Oil-tempered wire |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Product Type | Retaining Ring | Body Material | SWRH 57 to 82 | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?