(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E-shaped retaining ring [200 to 60,000 pcs. included] [Features] Used to retain grooved shafts, etc. ·Material: S60C to S70C, SUS304, hardness: 44 to 53HRC or 434 to 560HV (made of steel), 37HRC and over or 360HV and over (SUS304); surface treatment: trivalent chromate, parkerizing, nickel plating
Part Number |
---|
ER-2.0 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,116.13 | SA11 FASTENING | 1 Pack(s) | 60,000 Pieces Per Package | 15 Day(s) | 10 | 2 | 2.5 to 3.2 | 2.05 | 2.5 to 3.2 | 0.4 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | Steel |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Sales Unit | Low Quantity (can be purchased from one) |
Product Type | Retaining Ring |
How can we improve?
How can we improve?