1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOSHO Plug By Gosho Works

SA11 FASTENING

GOSHO Plug By Gosho Works
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Steel hex socket floating plug with a flange, GPF type. Surface treated with trivalent chromate.

GOSHO Plug By Gosho Works: Related image

Part Number
SPHB-ST3W-GPF1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 132.39

SA11 FASTENING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Nominal of Thread (G) 1/8
Length(mm) 8 Material Stainless Steel Surface Treatment Bright Chromate Plating
Plug Type Floating Plugs Sales Unit Individual (can be purchased as a single unit)