1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CD Stud, F Type (Part Number)

JDI1 FASTENING

CD Stud, F Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A CD weld stud with a specific type of tip (small protrusion) for generating an arc. Can be used for welding without having to use any solvents such as flux, etc.

CDスタッド F型:関連画像

Part Number
AL-F-AL3X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

JDI1 FASTENING 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Length L(mm) 15 Basic Shape Stud Bolt
Mounting Hole Shape Not Provided Material Aluminum Additional Shape Flanged
Surface Treatment_ Not Provided Thread Type Metric, Coarse Sales Unit Box, Pkg.