(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Can easily be taken out with the included tang. Fine adjustment of depth is possible even after insertion.
· Newly-developed insertion tool reduces mistakes and increases speed of work.
Classification | Screw Size | Nominal Length | Product Name | Free Outer Diameter | Applicable Drill Diameter |
---|---|---|---|---|---|
Metric Coarse | M3-0.5 | 1D | CT-R M3-0.5 × 1D | 3.80 to 4.05 | 3.1 |
1.5D | CT-R M3-0.5 × 1.5D | ||||
2D | CT-R M3-0.5 × 2D | ||||
M4-0.7 | 1D | CT-R M4-0.7 × 1D | 5.05 to 5.40 | 4.2 | |
1.5D | CT-R M4-0.7 × 1.5D | ||||
2D | CT-R M4-0.7 × 2D | ||||
M5-0.8 | 1D | CT-R M5-0.8 × 1D | 6.20 to 6.59 | 5.2 | |
1.5D | CT-R M5-0.8 × 1.5D | ||||
2D | CT-R M5-0.8 × 2D | ||||
M6-1.0 | 1D | CT-R M6-1.0 × 1D | 7.40 to 7.88 | 6.3 | |
1.5D | CT-R M6-1.0 × 1.5D | ||||
2D | CT-R M6-1.0 × 2D |
Part Number |
---|
CT-R M3X0.5-1D |
CT-R M3X0.5-1.5D |
CT-R M3X0.5-2D |
CT-R M4X0.7-1D |
CT-R M4X0.7-1.5D |
CT-R M4X0.7-2D |
CT-R M5X0.8-1D |
CT-R M5X0.8-1.5D |
CT-R M5X0.8-2D |
CT-R M6X1.0-1D |
CT-R M6X1.0-1.5D |
CT-R M6X1.0-2D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Size (mm) | Nominal Length | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 28.06 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 3 | 1D | 0.5 | ||
฿ 29.03 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 3 | 1.5D | 0.5 | ||
฿ 30.97 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 3 | 2D | 0.5 | ||
฿ 28.06 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 4 | 1D | 0.7 | ||
฿ 29.03 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 4 | 1.5D | 0.7 | ||
฿ 30.97 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 4 | 2D | 0.7 | ||
฿ 29.03 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 5 | 1D | 0.8 | ||
฿ 30.97 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 5 | 1.5D | 0.8 | ||
฿ 30.97 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 5 | 2D | 0.8 | ||
฿ 30.97 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 6 | 1D | 1.0 | ||
฿ 31.94 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 6 | 1.5D | 1.0 | ||
฿ 33.87 | COIL THREAD | 50 Piece(s) | 7 Day(s) | 10 | 6 | 2D | 1.0 |
Loading...
Types | Standard | Material | Stainless Steel (SUS304) | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal / Cast Iron / General Resin |
How can we improve?
How can we improve?