1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Step Door Stay for Stainless Steel Doors B-1136-2

2-Step Door Stay for Stainless Steel Doors B-1136-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A corrosion-resistant 2-step door stay.

[Features]
· Can hold doors in position in 2 steps.
· Can be inspected at the first step (approx. 80° to 90°) and can place or remove the built-in unit smoothly at the second step (approx. 120°).
· Made of stainless steel for superior corrosion resistance.

 
Part Number
B-1136-2-L
B-1136-2-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFor Right Side•For Left Side Product Code

฿ 833.00

STAYS 1 Piece(s) 21 Day(s) 10For left side13,003

฿ 833.00

STAYS 1 Piece(s) 21 Day(s) 10For right side12,703

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stopper_01 Two-stage type Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Slide Slot Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding Allowable Load(N) 392