1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Concentric Snap Ring (For Holes) Made By Hashima Itabane【50 Pieces Per Package】

FASTENING

Concentric Snap Ring (For Holes) Made By Hashima Itabane
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,053.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

Concentric snap ring for holes.

同心リング(穴用) 羽島板バネ製作所製:関連画像

Part Number
HHK-HCRFZ170
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 14,053.25

FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C concentric retainer rings Nominal No. 170
Material Steel Sales Unit Box/package Product Type Retaining Ring
Outer Diameter D(mm) 178.2 Thickness t(mm) 4