1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Caspad Bolt Type

Caspad Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images. Please see the product standards for more information.

Product Description

[Compact & Free]
By using Caspads you can eliminate the labor of mounting adjusters. The caster main body can be freely turned and fixed in any direction when installing.
[Safety]
Caspads have excellent seismic resistance, while also being safe and easy to install. Seismic resistance and safety can be raised even further with the use of optional parts.
[Ecology]
Caspads employ a simple disassembly structure, making them easy to dismantle. A caster that is not only convenient, but also made with effective use of resources.

 
Part Number
CABF50B
CABS50W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFitting Material

฿ 611.23

SA11 FASTENING 1 Piece(s) 5 Day(s) 10Steel

฿ 1,059.48

SA11 FASTENING 1 Piece(s) 6 Day(s) 10Stainless Steel

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / With Leveling Mounts Mounting Height H(mm) 67 Load Range(daN) 485.01~750.00
Stopper (Detail) Not Provided Allowable Load(daN) 588 Wheel Material Nylon
Wheel Characteristics Not Provided Thread Dia. M12 Wheel Dia. D(Ø) 50
Wheel Width B(mm) 70 Application Logistics, Carriage