Tube Cutter TK Series

Brand :
SMC

Caution

  • For specifications and details, please refer to the catalog.
  • Do not use for cutting metallic materials such as electrical wires.

Product Description

Tube-related products suitable for cutting tubes.
[Features]
· TK-1: Without crushes and/or burrs, perpendicular cutting, reduced operating force, safety lock included.
· TK-2: Possible to cut a tube up to 18 mm.
· TK-3: Safety lock included, blade is replaceable.

Related Products: Tool Tube Cutter TK Series

Related Products: Tool Tube Cutter TK Series: related images

TK-1 Appearance, Dimensions

  • Applicable tubing material: nylon, soft nylon, polyurethane, other soft plastic tubing
  • Applicable tube outer diameter: 13 mm or less
  • Weight: 140 g

Note) Do not use for cutting metallic materials such as electrical wires.

Related Products: Tool Tube Cutter TK Series: related images

TK-2 Appearance, Dimensions

  • Applicable tubing material: nylon, soft nylon, polyurethane, other soft plastic tubing
  • Applicable tube outer diameter: 18 mm or less
  • Weight: 140 g

Note) Do not use for cutting metallic materials such as electrical wires.

Related Products: Tool Tube Cutter TK Series: related images

TK-3 Appearance, Dimensions

  • Applicable tubing material: nylon, soft nylon, polyurethane, other soft plastic tubing
  • Applicable tube outer diameter: 12 mm or less
  • Weight: 32 g
  • Replacement blade part number: IN-461-4 (10 replacement blades)

Note) Do not use for cutting metallic materials such as electrical wires.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat