Multi-Tube Holder TM Series

Caution
- For specifications and details, please refer to the catalog.
Product Description
A multi-tube holder to facilitate arrangement of tubing.
[Features]
· Easy tube insertion and firm securing.
· Possible to separate options depending on number of connected tubes.
· Use of flame-retardant resin (equivalent to UL-94 standard V-0).
· RoHS compliant.
Specifications Of Related Products: Multi-tube Holder TM Series

Appearance of Related Products: Multi-tube Holder TM Series

Dimensions of Related Products: Multi-tube Holder TM Series
Size
| Applicable tubing outer diameter mm | Model | N (Stations) | P | L1 | L2 | W1 | W2 | W3 | H1 | H2 | øD | Size of tapping screw for mounting |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nominal × length | ||||||||||||
| 4 | TM-04 | 12 | 6 | 3.25 | 72.5 | 4.5 | 8 | 17 | 5 | 7.5 | 2.2 | 2 × 6 |
| 6 | TM-06 | 12 | 7.5 | 4.5 | 91.5 | 5.5 | 10 | 21 | 6.5 | 10 | 2.8 | 2.6 × 8 |
| 8 | TM-08 | 8 | 9.5 | 5.5 | 77.5 | 6 | 11 | 23 | 7.5 | 12 | 2.8 | 2.6 × 8 |
| 10 | TM-10 | 6 | 12.5 | 7.5 | 77.5 | 6.5 | 12 | 25 | 8.8 | 14.3 | 3.2 | 3 × 8 |
| 12 | TM-12 | 6 | 15 | 9 | 93 | 6.5 | 12 | 25 | 9.8 | 16.3 | 3.2 | 3 × 8 |
Unit: mm
Specifications
- Tubing material: nylon, soft nylon, polyurethane, other soft plastic tubing
- Ambient temperature: -20 to +60°C
- Color: black
Model
| Applicable tubing outer diameter mm | Model | Number of connected tubes (max.) | ||
|---|---|---|---|---|
| 6 | 8 | 12 | ||
| 4 | TM-04 | - | - | ● |
| 6 | TM-06 | - | - | ● |
| 8 | TM-08 | - | ● | - |
| 10 | TM-10 | ● | - | - |
| 12 | TM-12 | ● | - | - |
Accessories
| Model | Size Nominal × length | No. of tubes |
|---|---|---|
| TM-04 | 2 × 6 | 4 |
| TM-06 | 2.6 × 8 | |
| TM-08 | ||
| TM-10 | 3 × 8 | |
| TM-12 |
For mounting
Cross recessed head countersunk tapping screw (zinc chromated)
Usage

Cutting method: Cut the groove for separation with side cutters.
Caution
- 1. Cut the multi-tube holder according to the number of tubes to be connected.
- 2. Install the optionally cut multi-tube holder to equipment, and attach to the equipment, etc. using cross-recessed head, countersunk tapping screws.
- 3. Lay the tube across the gripper and push on the tube.
- 4. For removing the tubes, pull up the tubes from the gripper.