Multi-Holder TMA Series

Caution
- For specifications and details, please refer to the catalog.
Product Description
An SMC tube-related product.
[Features]
· Can be used to secure the KE□ series exhaust valve with a one-touch fitting.
· One-touch fitting New KQ2, union tee, elbow, and straight can also be secured.
· Depending on the number of holders required, they can be separated as desired. (Align the cutter with the cutting groove and cut the holder.)
[Applications]
· For securing tubes.
Specifications Of Related Products: Multi-holder TMA Series

Dimensions of TMA Series
| Model | P | L | W | H1 | H2 | Q |
|---|---|---|---|---|---|---|
| TMA-06 | 19 | 151 | 29 | 11.4 | 17.9 | 18.6 |
| TMA-08 | 21.7 | 172.5 | 31.8 | 12.6 | 20.3 | 18.6 |
| TMA-10 | 25.4 | 151.2 | 35 | 15 | 24.3 | 22 |
| TMA-12 | 28.1 | 167.3 | 37 | 16.2 | 26.7 | 22 |
Specifications
| Ambient temperature | -20 to 60℃ (No freezing) |
|---|---|
| Material | Flame-retardant polypropylene (equivalent to UL-94 Standard V-0) |
| Color | Black |
Model
| Model | N (Stations) | Applicable exhaust valve | Applicable one-touch fitting | ||
|---|---|---|---|---|---|
| Union tee | Union elbow | Straight union | |||
| TMA-06 | 8 | KEA06 | KQ2T08-00A | KQ2L08-00A | KQ2H08-00A |
| KEB06 | |||||
| TMA-08 | 8 | KEA08 | KQ2T10-00A | KQ2L10-00A | KQ2H10-00A |
| KEB08 | |||||
| KEC-02 | |||||
| TMA-10 | 6 | KEA10 | KQ2T12-00A | KQ2L12-00A | KQ2H12-00A |
| KEB10 | |||||
| TMA-12 | 6 | KEA12 | - | - | - |
| KEB12 | |||||
| KEC-03 | |||||