Tube Stand & Tube Reel TB/TBR Series

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product pictures are representations.
Product Description
Compact tubes and tube parts that can be installed easily.
[Features]
· Compact size that does not take up much space.
· Easy installment just by putting on the tube reel.
· Allows easy refilling and replacement of tubes.
Features Of Tube Stand & Tube Reel

Installed appearance of Tube Stand & Tube Reel

Employs snap fit method with single-touch operation

Appearance of TB-2 (Tube Stand)
Dimensional Outline Drawing

Dimensions of Tube Reel
| Applicable tubing size mm | Model | W |
|---|---|---|
| 4, 6 | TBR-1 | 90 |
| 110 when branch pipe is used | ||
| 8 | TBR-2 | 140 |
| 10 | TBR-3 | 190 |
| 12 | TBR-4 | 240 |
(Unit: mm)
Spare Parts
| Description | No. | Part No. | Material | Applicable model |
|---|---|---|---|---|
| Side plate | (1) | TBR-A167 | PP | TBR-1, 2, 3, 4 |
| Branch pipe | (2) | TBR-A188 | ABS | TBR-1 |
| TBR-A168 | TBR-2 | |||
| TBR-A169 | TBR-3 | |||
| TBR-A170 | TBR-4 | |||
| Fixing rod | (3) | TBR-A183 | ABS | TBR-1 |
| TBR-A184 | TBR-2 | |||
| TBR-A185 | TBR-3 | |||
| TBR-A186 | TBR-4 | |||
| Fixing plate | (4) | TBR-A187 | PP | TBR-1, 2, 3, 4 |