Wear Resistant Tubing TUZ Series

Brand :
SMC

Caution

  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

Product Description

Wear Resistant Tubing TUZ Series
Polyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 4, 6, 8, 10, 12 and 16
● Inner Diameter (mm.) : 2, 2.5, 4, 5, 6.5, 8 and 10
● Length (m.) : 20 and 100
● Maximum operating pressure (MPa) : at 20°C = 0.8
● Operating Temperature Range (℃) : Air -20 to +60°C, Water: 0 to 40°C (No freezing)
● Material : Special Polyurethane
● Color : Black, Milky White, Red, Blue, Yellow and Green
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.

Features Of Wear Resistant Tube TUZ Series

How to measure the minimum bending radius

How to measure the minimum bending radius

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Series List

NominalTUZ0425TUZ0604TUZ1065TUZ1208
Outer diameter (mm)461012
Inner diameter (mm)2.546.58

Specifications

FluidAir, water
Applicable fittingsOne-touch fittings KQ2 Series
Insert fittings KF Series Stainless steel 316 Insert fittings KFG2 Series
Miniature fittings M, MS Series (Hose-nipple type)
Maximum operating pressure (MPa)20°C0.8
40°C0.6
60°C0.4
Minimum bending radius mm10152735
Operating temperature-20 to +60°C, Water: 0 to 40°C (No freezing)
MaterialSpecial polyurethane
  1. 1. The value of the minimum bending radius is measured at a temperature of 20°C as shown above. The minimum bending radius assumes static piping. If the tube is used in a moving part, provide extra length to the tube. Check the bending radius recommended by the flexible protection tube manufacturer if the tube is used in a flexible protection tube.
  2. 2. Applicable to general industrial water. Please consult with SMC if using other kinds of fluid. Surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  3. 3. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.

Maximum operating pressure

Maximum Operating Pressure

Maximum Operating Pressure

Tube Dimensions Inside the Flexible Protection Tube

Tube Dimensions Inside the Flexible Protection Tube

 

(Unit: mm)

 

Test Conditions

Test tubeTUZ0604, TU0604
Quantity of tube tested5 pcs. for each
Operating speed1,500 mm/sec
Operating frequency90 c.p.m
Operating stroke L500 mm
Bending radius R28 mm
Material of flexible protection tubeSpecial engineering plastic
Zip tieNot used

Test Results

Model: TUZ0604, Maximum abrasion after 10 million cycles (mm): 0.16

  • As this test was an acceleration test, the tube bending radius was out of the flexible protection tube manufacturer's allowable range.
  • When the flexible protection tube is used in the actual application, check the manufacturer's catalog specifications.
  • The values in the table above are representative values, and are not guaranteed.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Wear Resistant Tubing TUZ Series | SMC | MISUMI Thailand