(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible multi-core tubing.
[Features]
· Makes compact piping possible.
· Number of cores: 2 cores, 3 cores.
· Color: black.
Burst Pressure Characteristics Curve And Operating Pressure
Minimum bending radius
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Model | 10-TFU 0425B-2 | 10-TFU 0425B-3 | 10-TFU 0604B-2 | 10-TFU 0604B-3 | 10-TCU 0805B-2 | 10-TCU 0805B-3 |
---|---|---|---|---|---|---|
Number of cores | 2 cores | 3 cores | 2 cores | 3 cores | 2 cores | 3 cores |
Tubing outer diameter mm | 4 | 6 | 8 | |||
Tubing inner diameter mm | 2.5 | 4 | 5 | |||
Fluid | Air | |||||
Maximum operating pressure (at 20°C) | 0.8 MPa | |||||
Burst pressure | See the burst pressure characteristics curve. | |||||
Recommended fittings | Clean series fittings 10-KQ2, 10-KF, 10-KDM, 10-KG, 10-M, 10-MS, KP, KPQ, KPG | |||||
Operating temperature | -20 to 60°C | |||||
Material | Polyurethane | |||||
Color | Black | |||||
Minimum bending radius mm | 10 | 15 | 20 | |||
Tube winding length m | 10 | |||||
Cleanliness class (ISO class) | Class 3 |
Part Number |
---|
10-TFU0425B-2 |
10-TFU0425B-3 |
10-TFU0604B-2 |
10-TFU0604B-3 |
10-TFU0805B-2 |
10-TFU0805B-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 816.00 ฿ 720.04 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | 10 | ||
฿ 1,153.45 ฿ 1,017.80 | TUBE | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | 10 | ||
฿ 1,255.45 ฿ 1,107.81 | TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | 15 | ||
฿ 1,813.90 | TUBE | 1 Piece(s) | 55 Day(s) | 6 | ~6 | 4 | ~4 | 15 | ||
฿ 2,183.65 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | 5 | ~5 | 20 | ||
฿ 3,226.60 | TUBE | 1 Piece(s) | 55 Day(s) | 8 | ~8 | 5 | ~5 | 20 |
Loading...
Type | Flat | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard / Clean circumstance | Color | Black |
Material, Urethane | Polyurethane | Maximum operating pressure(MPa) | 0.8 (at 20°C) | Operating temperature(°C) | -20 to +60 |
How can we improve?
How can we improve?