Soft Fluoropolymer Tubing TD/TID Series

Caution
- The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
- For specifications and details, please refer to the catalog.
Product Description
Compatible with Japan's Food Sanitation Law.
[Features]
· Flexibility: Improved by approx. 20%.
· Operating temperature: Max. 260°C.
[Applications]
· Suitable for applications which require flexibility.
Specifications of Soft Fluoropolymer Tubing TD Series
| Size | Metric Size | |||||
|---|---|---|---|---|---|---|
| Nominal | TD0425 | TD0604 | TD0806 | TD1075 | TD1209 | |
| Outer diameter (mm) | 4 | 6 | 8 | 10 | 12 | |
| Inner diameter (mm) | 2.5 | 4 | 6 | 7.5 | 9 | |
| Roll | 10 m | ● | ● | ● | ● | ● |
| 20 m | ● | ● | ● | ● | ● | |
| Color | Translucent (material color) | |||||
| Applicable Fluids | See the catalog for applicable fluids. | |||||
| FluidNote 1) | Air, waterNote 1), inert gas | |||||
| Applicable fittingsNote 1) | Insert fittings KF Series Stainless steel 316 insert fittings KFG Series Miniature fittings M, MS Series (Hose-nipple type) Fluoropolymer fittings LQ Series | |||||
| Maximum operating pressure (MPa) | 20°C | 1.6 | 1.4 | 0.9 | 0.9 | 0.9 |
| 100°C | 0.9 | 0.7 | 0.5 | 0.5 | 0.5 | |
| 200°C | 0.45 | 0.35 | 0.25 | 0.25 | 0.25 | |
| 260°C | 0.23 | 0.2 | 0.15 | 0.15 | 0.15 | |
| Minimum bending radius mmNote 3) | Recommended radius | 15 | 25 | 45 | 55 | 75 |
| Tube close bend radius | 8 | 16 | 31 | 35 | 41 | |
| Maximum operating temperature (fixed usage) | 260°C | |||||
| Material | Modified PTFE (Polytetrafluoroethylene resin) | |||||
Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use this product in a manner in which the tubing is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left.
- Use a tube above the recommended minimum bending radius.
- The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
- The tube close bend radius is not guaranteed. The value of 2R is measured with a bent or flattened tube.

How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.

Maximum operating pressure
Specifications of Soft Fluoropolymer Tubing TID Series
| Size | Inch Size | |||||
|---|---|---|---|---|---|---|
| Nominal | TID01 | TID05 | TID07 | TID11 | TID13 | |
| Outer diameter | inch | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " |
| mm | 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | |
| Inner diameter | inch | 0.086 " | 0.124 " (1/8 ") | 0.156 " (5/32 ") | 0.25 " (1/4 ") | 0.374 " (3/8 ") |
| mm | 2.18 | 3.15 | 3.95 | 6.33 | 9.5 | |
| Roll | 8 m (25 ft) | ● | ● | ● | ● | ● |
| 16 m (50 ft) | ● | ● | ● | ● | ● | |
| Color | Translucent (material color) | |||||
| Applicable Fluids | See the catalog for applicable fluids. | |||||
| FluidNote 1) | Air, waterNote 1), inert gas | |||||
| Applicable fittingsNote 2) | Fluoropolymer Fittings LQ Series | |||||
| Maximum operating pressure (MPa) | 20°C | 1.4 | 1.4 | 1.6 | 1.4 | 0.9 |
| 100°C | 0.7 | 0.7 | 0.9 | 0.7 | 0.5 | |
| 200°C | 0.35 | 0.35 | 0.45 | 0.35 | 0.25 | |
| 260°C | 0.2 | 0.2 | 0.23 | 0.2 | 0.15 | |
| Minimum bending radius mmNote 3) | Recommended radius | 15 | 20 | 25 | 40 | 75 |
| Tube close bend radius | 9 | 10 | 15 | 23 | 42 | |
| Maximum operating temperature (fixed usage) | 260°C | |||||
| Material | Modified PTFE (Polytetrafluoroethylene resin) | |||||
Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use this product in a manner in which the tubing is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left.
- Use a tube above the recommended minimum bending radius.
- The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
- The tube close bend radius is not guaranteed. The value of 2R is measured with a bent or flattened tube.

How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.

Maximum operating pressure