Antistatic Tubing TA Series

Caution
- The maximum operating pressure values listed are at 20°C. See the catalog for details.
- For specifications and details, please refer to the catalog.
Product Description
Tubing to which measures against static electricity have been applied.
[Features]
· Maximum operating pressure 1.2 MPa or less (at 20°C).
· For pneumatic piping and applications which require measures against static electricity.
· Flame-retardant tubing (equivalent to UL-94 standard V-0).
· Fluid: air.
· Color: black.
[Applications]
· For preventing static electricity.
Specifications Of Antistatic Soft Nylon Tubing / TAS Series

Maximum operating pressure
Series List
| Nominal | TAS3222 | TAS0425 | TAS0604 | TAS0805 | TAS1065 | TAS1208 |
|---|---|---|---|---|---|---|
| Outer diameter (mm) | 3.2 | 4 | 6 | 8 | 10 | 12 |
| Inner diameter (mm) | 2.2 | 2.5 | 4 | 5 | 6.5 | 8 |
Specifications
| Fluid | Air | ||||||
|---|---|---|---|---|---|---|---|
| Maximum operating pressure (MPa) | 20°C | 1.2 | |||||
| 40°C | 1.0 | ||||||
| Recommended fittings | Antistatic one-touch fittings: KA Series, Miniature fittings: M, MS SeriesNote) | ||||||
| Minimum bending radius mm | 12 | 12 | 15 | 19 | 27 | 32 | |
| Operating temperature | 0 to 40°C | ||||||
| Material | Conductive nylon + Flame-retardant nylon (equivalent to UL-94 standard V-0) | ||||||
| Surface resistance | 104 to 107 Ω | ||||||
Note) Miniature fittings: Only the following types are available for M and MS series.
M, MS Series That Can Be Used
| M Series | MS Series |
|---|---|
| M-3AU-3, M-3AU-4, M-5AU-3, M-5AU-4 M-5AU-6, M-5H-4, M-5H-6 | MS-5AU-3, MS-5AU-4, MS-5AU-6 MS-5H-4, MS-5H-6 |
Caution
- Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
- The minimum bending radius indicates the value at a temperature of 20°C with an outside diameter rate of change of 10% or less.
- Please exercise caution when using this item in a clean room. There is a possibility of plasticizers and other materials precipitating on the tube surface and detracting from the cleanliness level of the room.
Made-to-order specifications: Coil tubing: Please contact SMC for details.
Specifications Of Antistatic Polyurethane Tubing / TAU Series

Maximum operating pressure
Series List
| Nominal | TAU3220 | TAU0425 | TAU0604 | TAU0805 | TAU1065 | TAU1208 |
|---|---|---|---|---|---|---|
| Outer diameter (mm) | 3.2 | 4 | 6 | 8 | 10 | 12 |
| Inner diameter (mm) | 2 | 2.5 | 4 | 5 | 6.5 | 8 |
Specifications
| Fluid | Air | ||||||
|---|---|---|---|---|---|---|---|
| Maximum operating pressure (MPa) | 20°C | 0.9 | |||||
| 40°C | 0.7 | ||||||
| Recommended fittings | Antistatic one-touch fittings: KA Series, Miniature fittings: M, MS SeriesNote) | ||||||
| Minimum bending radius mm | 10 | 10 | 15 | 20 | 27 | 35 | |
| Operating temperature | 0 to 40°C | ||||||
| Material | Antistatic polyurethane | ||||||
| Surface resistance | 104 to 107 Ω | ||||||

Minimum bending radius
Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.
Caution
- 1. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
- 2. The value of the minimum bending radius is measured at a temperature of 20°C as shown above.
- 3. Because ester polyurethane is adopted, water cannot be used due to the occurrence of hydrolysis.