Flame Retardant (Equivalent To UL-94 Standard V-0) FR Soft Nylon Tubing TRS Series

Brand :
SMC
Caution
- For specifications and details, please refer to the catalog.
- Product pictures are representations.
Product Description
Flame-retardant tubing.
[Features]
· Maximum operating pressure 1.2 MPa or less (at 20°C)
· For use in environments where spatter may occur / Flame retardant (equivalent to UL-94 standard V-0)
[Applications]
· Suitable for air and water piping in environments with sparks from spot welders, etc.
Specifications of Flame Retardant (Equivalent to UL-94 Standard V-0) FR Soft Nylon Tubing TRS Series

Maximum operating pressure
Series List
| Nominal | TRS0603 | TRS0805 | TRS1065 | TRS1208 |
|---|---|---|---|---|
| Outer diameter (mm) | 6 | 8 | 10 | 12 |
| Inner diameter (mm) | 3 | 5 | 6.5 | 8 |
Specifications
| Fluid | Air, water | ||||
|---|---|---|---|---|---|
| Maximum operating pressure (MPa) | 20°C | 1.2 | |||
| 40°C | 1.2 | ||||
| 60°C | 0.7 | ||||
| Applicable fittings | FR One-touch Fittings KR-W2 Series | ||||
| Minimum bending radius mm | 17 | 19 | 27 | 32 | |
| Operating temperature | -20 to +60°C, Water: 0 to 60°C (No freezing) | ||||
| Material | Flame-retardant nylon (equivalent to UL-94 standard V-0) | ||||
Caution
- 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
- 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.