Fluoropolymer Tubing TL/TIL Series

Caution
- **The suspension of orders for TL/TIL series will be effect until March 31, 2023 due to global demand increases**
- **Application can be replaced from TL/TIL series to TLM/TILM or TH/TIH series**
- The maximum operating pressure values listed are at 20°C. See the catalog for details.
- For specifications and details, please refer to the catalog.
Product Description
Fluoropolymer tubing with a highly smooth internal surface.
[Features]
· Maximum operating pressure 1.0 MPa or less (at 20°C).
· Maximum operating temperature: 260°C (varies depending on the conditions).
[Applications]
· Suitable for applications requiring a small amount of elution of fluorine ions.
Specifications Of Fluoropolymer Tubing TL/TIL Series

Appearance of Fluoropolymer Tubing TL/TIL Series

Burst Pressure Drop Curve
Series List And Specifications
| - | Metric Sizes (TL series) | Inch Sizes (TIL series) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Tubing model | TL0403 | TL0604 | TL0806 | TL1008 | TL1210 | TL1916 | TIL01 | TIL05 | TIL07 | TIL11 | TIL13 | TIL19 | TIL25 | |
| Nominal diameter | - | - | - | - | - | - | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | |
| Tubing Size | ø4 × ø3 | ø6 × ø4 | ø8 × ø6 | ø10 × ø8 | ø12 × ø10 | ø19 × ø16 | 1/8 "× 0.086 " | 3/16 "× 1/8 " | 1/4 "×5/32 " | 3/8 "×1/4 " | 1/2 "×3/8 " | 3/4 "×5/8 " | 1 "×7/8 " | |
| Outer diameter (mm) | Basic diameter | 4 | 6 | 8 | 10 | 12 | 19 | 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | 19.05 | 25.4 |
| Tolerance | ±0.1 | +0.2 -0.1 | ±0.1 | +0.2 -0.1 | ||||||||||
| Thickness mm | Basic diameter | 0.5 | 1 | 1.5 | 0.5 | 0.8 | 1.2 | 1.6 | ||||||
| Tolerance | ±0.05 | ±0.1 | ±0.15 | ±0.05 | ±0.08 | ±0.12 | ±0.15 | |||||||
| Roll | 10 m | - | - | - | ● | ● | ● | - | - | - | ● | ● | - | - |
| 20 m | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
| 50 m | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
| 100 m | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | |
| 16 m (50 ft) | - | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | |
| 33 m (100 ft) | - | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | |
| Straight pipe | 2 m | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
| Color | Translucent (material color) | |||||||||||||
| Applicable Fluids | See catalog | |||||||||||||
| Applicable fittings | Fluoropolymer fittings LQ Series | |||||||||||||
| Maximum operating pressure MPa | 20°C | 1.0 | 1.0 | 1.0 | 0.9 | 0.7 | 0.6 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | 0.7 | 0.5 |
| 100°C | 0.45 | 0.64 | 0.43 | 0.33 | 0.27 | 0.24 | 0.59 | 0.62 | 0.73 | 0.62 | 0.43 | 0.26 | 0.19 | |
| 200°C | 0.21 | 0.29 | 0.20 | 0.15 | 0.12 | 0.11 | 0.27 | 0.28 | 0.34 | 0.28 | 0.20 | 0.12 | 0.09 | |
| 260°C | 0.09 | 0.12 | 0.08 | 0.06 | 0.05 | 0.05 | 0.11 | 0.12 | 0.14 | 0.12 | 0.08 | 0.05 | 0.04 | |
| Burst pressure MPa (at 20°C) | 4.9 | 6.9 | 4.7 | 3.6 | 2.9 | 2.6 | 6.4 | 6.7 | 7.9 | 6.7 | 4.6 | 2.8 | 2.0 | |
| Minimum bending radius mm | Recommended radius | 35 | 35 | 60 | 100 | 130 | 220 | 20 | 25 | 35 | 60 | 95 | 220 | 400 |
| Tube close bend radius | 20 | 20 | 40 | 65 | 110 | 160 | 12 | 20 | 20 | 30 | 60 | 160 | 290 | |
| Maximum operating temperature (fixed usage) | 260°C | |||||||||||||
| Material | Super PFA | |||||||||||||
Note 1) When using the product at a temperature other than those shown in the table above, use it at the maximum operating pressure or less that is calculated from the following formula.
(Maximum operating pressure) = 1/4 × (Burst pressure drop coefficient) × (Burst pressure at 20°C)
Note 2) When using a fluid in liquid form, the surge pressure must be no more than the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 3) Do not use this product in a manner in which the tubing is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. (Refer to the notes on maintenance in the catalog.) For other precautions, refer to "Fittings & Tubing Precautions" in the catalog. When using the fluoropolymer fittings, refer to the precautions in the catalog.
Note 4) The minimum bending radius is the value measured as shown in the figure on the left.
- Use a tube above the recommended minimum bending radius.
- The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
- The tube close bend radius is not guaranteed. The value of 2R is the value measured with a flattened tube using the method shown in the figure on the left.
- The minimum bending radius shown above does not apply to straight pipes (2 m).
Note 5) As for other commercial items, there are some cases in which the item cannot be connected due to the tolerance of dimensions.

How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.
Eluting fluorine ion amount Note 6)
A 15‑g piece of fluororesin tubing is cut off, washed in DI water (pure water) and immersed in 15 mL of 25% methyl alcohol extract at room temperature for 24 hours. Then the extract is diluted with DI water (pure water) and subjected to a quantitative analysis of fluorine ions.
- Fluoride ion: 0.1 mg/g or less
Eluting metal ion amount Note 6)
The interior of the fluororesin tubing is washed with super deionized water. Approximately 20 g of super-high-purity hydrofluoric acid (48%) is measured and injected into the tubing. The interior wall of the tubing is immersed at normal temperature for one week with both ends of the tubing plugged. Then the extract is diluted with super deionized water and subjected to a quantitative analysis on Al, Fe, Ni, Na and Ca by the stripping method.
- Al: 4.5 ng/cm2
- Fe: 0.3 ng/cm2
- Ni: 0.2 ng/cm2
- Na: 7.1 ng/cm2
- Ca: 1.3 ng/cm2
Note 6) Figures shown in tables are representative values, not guaranteed values.