1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Polyurethane Tubing TUS Series

Soft Polyurethane Tubing TUS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 366.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

Product Description

Extremely flexible soft polyurethane tubing.
[Features]
· Suitable for piping in confined spaces.
· Maximum operating pressure 0.6 MPa or less (at 20°C).
· RoHS compliant.

Specifications Of Soft Polyurethane Tubing TUS Series

Soft Polyurethane Tubing TUS Series: related images

Appearance of Soft Polyurethane Tubing TUS Series (green)

Soft Polyurethane Tubing TUS Series: related images

Maximum operating pressure

NominalTUS0425TUS0604TUS0805TUS1065TUS1208
Outer diameter mm4681012
Inner diameter (mm)2.5456.58

List Of Colors

  • Black (B)
  • White (W)
  • Red (R)
  • Blue (BU)
  • Yellow (Y)
  • Green (G)
  • Translucent (N) Note 1)
  • Yellow brown (YB)

Specifications

FluidAir
Maximum operating pressure
MPa
20°C0.6
40°C0.6
60°C0.4
Applicable fittingsNote 3) One-touch fitting, insert fitting, miniature fitting (Hose-nipple type)
Note 2) Minimum bending radius mm815152229
Operating temperature-20 to +60°C (No freezing)
MaterialPolyurethane
Tube
drawing strength N
(using one-touch fitting)
Without inner
sleeve
15606085110
With inner
sleeve
80230250300480

Note 1) Not clear, but translucent due to material.
Note 2) The minimum bending radius is measured as shown in the figure below.
Note 3) Always use an inner sleeve (TJ series) in safety circuits or critical areas.

Soft Polyurethane Tubing TUS Series: related images

How to measure the minimum bending radius

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Caution

  • 1. Use nylon or polyurethane tubing for general industrial water, otherwise the tube may fall out or burst when the maximum operating pressure is low and surge pressure occurs.
  • 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
  • 3. The value of the minimum bending radius is measured at a temperature of 20°C as shown in the figure above ("How to measure the minimum bending radius").
  • 4. Use an inner sleeve, taking the removing force into consideration when using with one-touch fittings.

* See the manufacturer's catalog for safety information.

Part Number
TUS0425B-20
TUS0425B-100
TUS0425BU-20
TUS0425BU-100
TUS0425G-20
TUS0425N-20
TUS0425R-20
TUS0425W-20SALE
TUS0425Y-20SALE
TUS0425YB-20SALE
TUS0604B-20SALE
TUS0604B-100
TUS0604BU-20
TUS0604BU-100SALE
TUS0604G-20
TUS0604N-20
TUS0604R-20SALE
TUS0604W-20SALE
TUS0604Y-20SALE
TUS0604YB-20SALE
TUS0805B-20
TUS0805B-100
TUS0805BU-20SALE
TUS0805BU-100
TUS0805G-20SALE
TUS0805N-20SALE
TUS0805R-20SALE
TUS0805W-20SALE
TUS0805Y-20SALE
TUS0805YB-20SALE
TUS1065B-20
TUS1065B-100
TUS1065BU-20SALE
TUS1065BU-100
TUS1065G-20SALE
TUS1065N-20SALE
TUS1065R-20
TUS1065W-20SALE
TUS1065Y-20SALE
TUS1065YB-20
TUS1208B-20SALE
TUS1208B-100
TUS1208BU-20
TUS1208BU-100
TUS1208G-20
TUS1208N-20
TUS1208R-20
TUS1208W-20
TUS1208Y-20
TUS1208YB-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)

฿ 366.35

TUBE 1 Piece(s) Same day 4~42.5~3[Black] Black (opaque)-20-

฿ 1,762.90

TUBE 1 Piece(s) Same day 4~42.5~3[Black] Black (opaque)--100

฿ 366.35

TUBE 1 Piece(s) Same day 4~42.5~3[Blue] Blue (opaque)-20-

฿ 1,762.90

TUBE 1 Piece(s) 55 Day(s) 4~42.5~3[Blue] Blue (opaque)--100

฿ 366.35

TUBE 1 Piece(s) 3 Day(s) 4~42.5~3[Green] Green (opaque)-20-

฿ 366.35

TUBE 1 Piece(s) Same day 4~42.5~3[Transparent (including non-white colors)] Translucent (Material Color)-20-

฿ 366.35

TUBE 1 Piece(s) 55 Day(s) 4~42.5~3[Red] Red (opaque)-20-

฿ 366.35

฿ 256.48

TUBE 1 Piece(s) Same day 4~42.5~3[White] White-20-

฿ 366.35

฿ 256.48

TUBE 1 Piece(s) Same day 4~42.5~3[Yellow] Yellow (opaque)-20-

฿ 366.35

฿ 323.27

TUBE 1 Piece(s) Same day 4~42.5~3[Yellow] Yellow Brown-20-

฿ 546.55

฿ 381.98

TUBE 1 Piece(s) Same day 6~64~4[Black] Black (opaque)1520-

฿ 2,592.50

TUBE 1 Piece(s) Same day 6~64~4[Black] Black (opaque)15-100

฿ 546.55

TUBE 1 Piece(s) Same day 6~64~4[Blue] Blue (opaque)1520-

฿ 2,592.50

฿ 2,287.62

TUBE 1 Piece(s) Same day 6~64~4[Blue] Blue (opaque)15-100

฿ 546.55

TUBE 1 Piece(s) Same day 6~64~4[Green] Green (opaque)1520-

฿ 546.55

TUBE 1 Piece(s) Same day 6~64~4[Transparent (including non-white colors)] Translucent (Material Color)1520-

฿ 546.55

฿ 482.28

TUBE 1 Piece(s) Same day 6~64~4[Red] Red (opaque)1520-

฿ 546.55

฿ 381.98

TUBE 1 Piece(s) Same day 6~64~4[White] White1520-

฿ 546.55

฿ 381.98

TUBE 1 Piece(s) Same day 6~64~4[Yellow] Yellow (opaque)1520-

฿ 546.55

฿ 382.26

TUBE 1 Piece(s) Same day 6~64~4[Yellow] Yellow Brown1520-

฿ 1,161.95

TUBE 1 Piece(s) Same day 8~85~5[Black] Black (opaque)1520-

฿ 5,530.95

TUBE 1 Piece(s) 3 Day(s) 8~85~5[Black] Black (opaque)15-100

฿ 1,161.95

฿ 1,025.30

TUBE 1 Piece(s) Same day 8~85~5[Blue] Blue (opaque)1520-

฿ 5,530.95

TUBE 1 Piece(s) 55 Day(s) 8~85~5[Blue] Blue (opaque)15-100

฿ 1,161.95

฿ 1,025.30

TUBE 1 Piece(s) Same day 8~85~5[Green] Green (opaque)1520-

฿ 1,161.95

฿ 812.67

TUBE 1 Piece(s) Same day 8~85~5[Transparent (including non-white colors)] Translucent (Material Color)1520-

฿ 1,161.95

฿ 1,025.30

TUBE 1 Piece(s) Same day 8~85~5[Red] Red (opaque)1520-

฿ 1,161.95

฿ 812.67

TUBE 1 Piece(s) Same day 8~85~5[White] White1520-

฿ 1,161.95

฿ 812.67

TUBE 1 Piece(s) Same day 8~85~5[Yellow] Yellow (opaque)1520-

฿ 1,161.95

฿ 1,025.30

TUBE 1 Piece(s) Same day 8~85~5[Yellow] Yellow Brown1520-

฿ 1,632.00

TUBE 1 Piece(s) 3 Day(s) 10~106.5~7[Black] Black (opaque)-20-

฿ 7,743.50

TUBE 1 Piece(s) 55 Day(s) 10~106.5~7[Black] Black (opaque)--100

฿ 1,632.00

฿ 1,440.08

TUBE 1 Piece(s) Same day 10~106.5~7[Blue] Blue (opaque)-20-

฿ 7,743.50

TUBE 1 Piece(s) 55 Day(s) 10~106.5~7[Blue] Blue (opaque)--100

฿ 1,632.00

฿ 1,440.08

TUBE 1 Piece(s) Same day 10~106.5~7[Green] Green (opaque)-20-

฿ 1,632.00

฿ 1,141.42

TUBE 1 Piece(s) Same day 10~106.5~7[Transparent (including non-white colors)] Translucent (Material Color)-20-

฿ 1,632.00

TUBE 1 Piece(s) 55 Day(s) 10~106.5~7[Red] Red (opaque)-20-

฿ 1,632.00

฿ 1,440.08

TUBE 1 Piece(s) Same day 10~106.5~7[White] White-20-

฿ 1,632.00

฿ 1,141.42

TUBE 1 Piece(s) Same day 10~106.5~7[Yellow] Yellow (opaque)-20-

฿ 1,632.00

TUBE 1 Piece(s) 3 Day(s) 10~106.5~7[Yellow] Yellow Brown-20-

฿ 2,136.05

฿ 1,494.17

TUBE 1 Piece(s) Same day 12~158~8[Black] Black (opaque)2920-

฿ 10,163.45

TUBE 1 Piece(s) 55 Day(s) 12~158~8[Black] Black (opaque)29-100

฿ 2,136.05

TUBE 1 Piece(s) 3 Day(s) 12~158~8[Blue] Blue (opaque)2920-

฿ 10,163.45

TUBE 1 Piece(s) 55 Day(s) 12~158~8[Blue] Blue (opaque)29-100

฿ 2,136.05

TUBE 1 Piece(s) 3 Day(s) 12~158~8[Green] Green (opaque)2920-

฿ 2,136.05

TUBE 1 Piece(s) Same day 12~158~8[Transparent (including non-white colors)] Translucent (Material Color)2920-

฿ 2,136.05

TUBE 1 Piece(s) 55 Day(s) 12~158~8[Red] Red (opaque)2920-

฿ 2,136.05

TUBE 1 Piece(s) 3 Day(s) 12~158~8[White] White2920-

฿ 2,136.05

TUBE 1 Piece(s) 3 Day(s) 12~158~8[Yellow] Yellow (opaque)2920-

฿ 2,136.05

TUBE 1 Piece(s) 55 Day(s) 12~158~8[Yellow] Yellow Brown2920-

Loading...

  1. 1
 

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Material, Urethane Polyurethane
Maximum operating pressure(MPa) 0.6 (at 20°C, at 40°C) Operating temperature(°C) -20 to +60 (Do Not Freeze)